Gear Products | AC Gear Motors | TEFC Encl | Right-Angle Solid Output |

50-100 RPM

Total Records: 46 Page  of 4 NEXT >> 
CATALOG
NUMBER

OUTPUT RPM
 TORQUE 
(Lb-In)
 HORSEPOWER 
RATIO:1
VOLTAGE
ENCLOSURE
    GC2500655 78 1/8 30 115 TEFC 
    GC2501157 78 1/8 30 115 TEFC 
    GF3018AGA5058 326 1/2 30 115/230 TEFC 
    GF3018AGB5058 326 1/2 30 230/460 TEFC 
    GF3030AGB1558 1201 1-1/2 30 230/460 TEFC 
    GF3021AGA7558 624 3/4 30 115/230 TEFC 
    GF3024AGA1058 842 30 115/230 TEFC 
    GF3024AGB1058 842 30 230/460 TEFC 
    GF3015AGA3358 209 1/3 30 115/230 TEFC 
    GF3015AGB3358 209 1/3 30 230/460 TEFC 
    GF3013AGB2558 147 1/4 30 230/460 TEFC 
    GF3030AGA1558 1201 1-1/2 30 115/230 TEFC 
    GF3021AGB7558 624 3/4 30 230/460 TEFC 
    GF3013AGA2558 147 1/4 30 115/230 TEFC 
    GF2521AGA7570 568 3/4 25 115/230 TEFC 
Total Records: 46 Page  of 4 NEXT >> 
AC GEAR MOTORS POWER SEARCH
Type Phase Output RPM
Torque Voltage Enclosure