Gear Products | AC Gear Motors | TEFC Encl | 100-250 RPM | Right-Angle Solid Output |

Three Phase

Total Records: 19 Page  of 2 NEXT >> 
CATALOG
NUMBER

OUTPUT RPM
 TORQUE 
(Lb-In)
 HORSEPOWER 
RATIO:1
VOLTAGE
ENCLOSURE
    GM3338104 75 1/4 33 200-230/460 TEFC 
    GF1518AGB75117 360 3/4 15 230/460 TEFC 
    GF1521AGB10117 491 15 230/460 TEFC 
    GF1513AGB33117 113 1/3 15 230/460 TEFC 
    GF1513AGB25117 85 1/4 15 230/460 TEFC 
    GF1515AGB50117 192 1/2 15 230/460 TEFC 
    GF1524AGB15117 705 1-1/2 15 230/460 TEFC 
    GM3331156 42 1/6 22.5 208-230/460 TEFC 
    IDGM2501165 105 3/8 10 230 TEFC 
    GM2501170 90 1/3 10 208-230/460 TEFC 
    GM3347170 72 1/4 10 208-230/460 TEFC 
    GM3301175 135 1/2 10 208-230/460 TEFC 
    GF1018AGB15175 468 1-1/2 10 230/460 TEFC 
    GF1013AGB50175 125 1/2 10 230/460 TEFC 
    GF1013AGB25175 62 1/4 10 230/460 TEFC 
Total Records: 19 Page  of 2 NEXT >> 
AC GEAR MOTORS POWER SEARCH
Type Phase Output RPM
Torque Voltage Enclosure