Gear Products | AC Gear Motors | TEFC Encl | 20-50 RPM | Right-Angle Solid Output |

115/230 Volt

Total Records: 18 Page  of 2 NEXT >> 
CATALOG
NUMBER

OUTPUT RPM
 TORQUE 
(Lb-In)
 HORSEPOWER 
RATIO:1
VOLTAGE
ENCLOSURE
    GF6030AGA1029 1196 60 115/230 TEFC 
    GF6018AGA3329 289 1/3 60 115/230 TEFC 
    GF6015AGA2529 218 1/4 60 115/230 TEFC 
    GF6026AGA7529 1066 3/4 60 115/230 TEFC 
    GF6024AGA5029 694 1/2 60 115/230 TEFC 
    GF6038AGA1529 1880 1-1/2 60 115/230 TEFC 
    GF5032AGA1535 1940 1-1/2 50 115/230 TEFC 
    GF5018AGA3335 293 1/3 50 115/230 TEFC 
    GF5024AGA5035 610 1/2 50 115/230 TEFC 
    GF5015AGA2535 229 1/4 50 115/230 TEFC 
    GF5024AGA7535 916 3/4 50 115/230 TEFC 
    GF5030AGA1035 1131 50 115/230 TEFC 
    GF4024AGA1044 1053 40 115/230 TEFC 
    GF4018AGA3344 237 1/3 40 115/230 TEFC 
    GF4013AGA2544 174 1/4 40 115/230 TEFC 
Total Records: 18 Page  of 2 NEXT >> 
AC GEAR MOTORS POWER SEARCH
Type Phase Output RPM
Torque Voltage Enclosure