Gear Products | AC Gear Motors | TEFC Encl | Three Phase | Right-Angle Solid Output |

20-50 RPM

Total Records: 28 Page  of 2 NEXT >> 
CATALOG
NUMBER

OUTPUT RPM
 TORQUE 
(Lb-In)
 HORSEPOWER 
RATIO:1
VOLTAGE
ENCLOSURE
    IDGM250922 315 3/8 75 230 TEFC 
    GM2506023//28 250 1/8 60 190/380-415//230/460 TEFC 
    IDGM250828 252 3/8 60 230 TEFC 
    GF6018AGB3329 289 1/3 60 230/460 TEFC 
    GF6024AGB5029 694 1/2 60 230/460 TEFC 
    GF6032AGB1529 1880 1-1/2 60 230/460 TEFC 
    GF6015AGB2529 218 1/4 60 230/460 TEFC 
    GF6026AGB7529 1066 3/4 60 230/460 TEFC 
    GF6030AGB1029 1196 60 230/460 TEFC 
    GM250734 256 1/3 50 208-230/460 TEFC 
    GM330735 295 1/2 50 208-230/460 TEFC 
    GF5015AGB2535 229 1/4 50 230/460 TEFC 
    GF5018AGB3335 293 1/3 50 230/460 TEFC 
    GF5030AGB1035 1131 50 230/460 TEFC 
    GF5024AGB7535 916 3/4 50 230/460 TEFC 
Total Records: 28 Page  of 2 NEXT >> 
AC GEAR MOTORS POWER SEARCH
Type Phase Output RPM
Torque Voltage Enclosure