Gear Products | AC Gear Motors | TEFC Encl | Single Phase |

250+ RPM

Total Records: 10
CATALOG
NUMBER

OUTPUT RPM
 TORQUE 
(Lb-In)
 HORSEPOWER 
RATIO:1
VOLTAGE
ENCLOSURE
    GC3329280//335 23 .14//.17 110//115 TEFC 
    GC3324320 23 1/6 115 TEFC 
    GCP25005338 41 1/4 115/230 TEFC 
    GLP3338345 55 1/3 115/208-230 TEFC 
    GF0518AGA15350 240 1-1/2 115/230 TEFC 
    GF0513AGA25350 37 1/4 115/230 TEFC 
    GF0513AGA10350 149 115/230 TEFC 
    GF0513AGA75350 111 3/4 115/230 TEFC 
    GF0513AGA50350 74 1/2 115/230 TEFC 
    GF0513AGA33350 49 1/3 115/230 TEFC 
Total Records: 10