DC Motors | Lifting Magnet |

1750 RPM

Total Records: 9
CATALOG
NUMBER

 KILOWATT 
RPM
ARMATURE VOLTAGE
FIELD VOLTAGE
FIELD AMPS
    CDMG231515.00 1750 230 230 1.3 
    DMG231515.00 1750 230 230 1.3 
    CDMG232020.00 1750 230 230 1.8 
    DMG232020.00 1750 230 230 1.8 
    CDMG232525.00 1750 230 230 2.13 
    DMG232525.00 1750 230 230 2.13 
    DMG233333.00 1750 230 230 2.13 
    CDMG233333.00 1750 230 230 2.13 
    DMG234040.00 1750 230 230 3.7 
Total Records: 9