DC Motors | General Purpose | 500 Volt |

1750/2100 RPM

Total Records: 8
CATALOG
NUMBER

 HORSEPOWER 
RPM
ARMATURE VOLTAGE
FIELD VOLTAGE
FIELD AMPS
    D5040P40.00 1750/2100 500 150/300 4.34-3/2.17-1.5 
    D5040P-BV40.00 1750/2100 500 150/300 4.34-3/2.17-1.5 
    D5050P50.00 1750/2100 500 150/300 4-2.6/2-1.3 
    D5050P-BV50.00 1750/2100 500 150/300 4-2.6/2-1.3 
    D5060P60.00 1750/2100 500 150/300 3.5-2.44/1.75-1.22 
    D5060P-BV60.00 1750/2100 500 150/300 3.5-2.44/1.75-1.22 
    D5075P75.00 1750/2100 500 150/300 2.96-2.1/1.48-1.05 
    D5075P-BV75.00 1750/2100 500 150/300 2.96-2.1/1.48-1.05 
Total Records: 8