DC Motors | General Purpose |

240 Volt

Total Records: 45 Page  of 3 NEXT >> 
CATALOG
NUMBER

 HORSEPOWER 
RPM
ARMATURE VOLTAGE
FIELD VOLTAGE
FIELD AMPS
    D2003R3.00 1750 240 150 1.52 
    CD2003R-23.00 1750/2300 240 240 0.99 
    CD2003P-23.00 1750/2300 240 120/240 .9-.5/.45-.25 
    CD2005P-25.00 1750/2300 240 120/240 .9-.5/.45-.25 
    D2505P5.00 1750/2300 240 150/300 .68-.5/.34-.25 
    CD2005R-25.00 1750 240 240 1.11 
    D2505R5.00 1750 240 150 1.79 
    D2005R5.00 1750 240 150 1.77 
    D2005P5.00 1750/2300 240 150/300 .68-.4/.34-.2 
    D2007R7.50 1750 240 150 1.95 
    D2507R7.50 1750 240 150 3.26 
    CD2007R-27.50 1750 240 240 1.40 
    D2507P7.50 1750/2300 240 150/300 2.1-1.1/1.05-.55 
    CD2007P-27.50 1750/2300 240 120/240 1.04-.58/.52-.29 
    D2007P7.50 1750/2300 240 150/300 .8-.5/.4-.25 
Total Records: 45 Page  of 3 NEXT >> 
DC MOTORS POWER SEARCH
Family Type Horsepower

ex: 1.25 OR 1.25-2.5
RPM Armature Voltage Enclosure