DC Motors | General Purpose | 1750 RPM | TEFC Encl |

90 Volt

Total Records: 11
CATALOG
NUMBER

 HORSEPOWER 
RPM
ARMATURE VOLTAGE
FIELD VOLTAGE
FIELD AMPS
    CD34250.25 1750 90 100/50 .3/.6 
    CD34330.33 1750 90 100/50 .4/.8 
    CD53330.33 1750 90 100/50 .5/1 
    CD53500.50 1750 90 100/50 .44/.88 
    CD34500.50 1750 90 100/50 .5/1 
    CD34750.75 1750 90 100/50 .6/1.2 
    CDP34400.75 1750 90 90  
    CD53750.75 1750 90 100/50 .6/1.2 
    CD53191.00 1750 90 100/50 .6/1.2 
    CD62191.00 1750 90 100/50 .55/1.1 
    CDP34451.00 1750 90 90  
Total Records: 11