DC Motors | General Purpose | 1750/1900 RPM |

500 Volt

Total Records: 7
CATALOG
NUMBER

 HORSEPOWER 
RPM
ARMATURE VOLTAGE
FIELD VOLTAGE
FIELD AMPS
    D50200P200.00 1750/1900 500 150/300 7.9-6/3.95-3 
    D50200P-BV200.00 1750/1900 500 150/300 7.54-6.4/3.77-3.2 
    D50250P-BV250.00 1750/1900 500 150/300 7.9-6.2/3.95-3.1 
    D50250P250.00 1750/1900 500 150/300 7.8-6.4/3.9-3.2 
    D50300P-BV300.00 1750/1900 500 150/300 10.1-8.86/5.05-4.43 
    D50400P-BV400.00 1750/1900 500 150/300 12.16-10.6/6.08-5.3 
    D50500P-BV500.00 1750/1900 500 150/300 8.64-7.7/4.32-3.85 
Total Records: 7