DC Motors | General Purpose |

7.50 HP

Total Records: 10
CATALOG
NUMBER

 HORSEPOWER 
RPM
ARMATURE VOLTAGE
FIELD VOLTAGE
FIELD AMPS
    CD2007R-27.50 1750 240 240 1.40 
    D2007R7.50 1750 240 150 1.95 
    D2507R7.50 1750 240 150 3.26 
    D5007R7.50 1750 500 300 1.29 
    D5507R7.50 1750 500 150/300 1.41 
    CD2007P-27.50 1750/2300 240 120/240 1.04-.58/.52-.29 
    D2007P7.50 1750/2300 240 150/300 .8-.5/.4-.25 
    D2507P7.50 1750/2300 240 150/300 2.1-1.1/1.05-.55 
    D5507P7.50 1750/2300 500 150/300 2.1-1.16/1.05-.58 
    D5007P7.50 1750/2300 500 150/300 1.38-.88/.69-.44 
Total Records: 10