DC Motors | General Purpose |

30.00 HP

Total Records: 9
CATALOG
NUMBER

 HORSEPOWER 
RPM
ARMATURE VOLTAGE
FIELD VOLTAGE
FIELD AMPS
    D2030R30.00 1750 240 150 3.45 
    D2030R-BV30.00 1750 240 150 10.00 
    D5030R30.00 1750 500 150/300 1.71 
    D5030R-BV30.00 1750 500 300 3.30 
    D5030RS-BV30.00 1750 500 300 2.84 
    D5130R-BV30.00 1150 500 300 3.94 
    D5530R30.00 1750/2300 500 150/300 1.75 
    D2030P30.00 1750/2300 240 150/300 4.52-2.4/2.26-1.2 
    D5030P30.00 1750/2300 500 150/300 4-2.5/2-1.25 
Total Records: 9