DC Motors | General Purpose | DPBV Encl |

1750/2100 RPM

Total Records: 8
CATALOG
NUMBER

 HORSEPOWER 
RPM
ARMATURE VOLTAGE
FIELD VOLTAGE
FIELD AMPS
    D5040P-BV40.00 1750/2100 500 150/300 4.34-3/2.17-1.5 
    D2040P-BV40.00 1750/2100 240 150/300 2.64-2.1/1.32-1.05 
    D2050P-BV50.00 1750/2100 240 150/300 2.64-2.1/1.32-1.05 
    D5050P-BV50.00 1750/2100 500 150/300 4-2.6/2-1.3 
    D5060P-BV60.00 1750/2100 500 150/300 3.5-2.44/1.75-1.22 
    D2060P-BV60.00 1750/2100 240 150/300 4.48-2.8/2.24-1.4 
    D2075P-BV75.00 1750/2100 240 150/300 4.48-2.8/2.24-1.4 
    D5075P-BV75.00 1750/2100 500 150/300 2.96-2.1/1.48-1.05 
Total Records: 8