DC Motors | All Families | 1750 RPM |

240 Volt

Total Records: 19 Page  of 2 NEXT >> 
CATALOG
NUMBER

 HORSEPOWER 
RPM
ARMATURE VOLTAGE
FIELD VOLTAGE
FIELD AMPS
    D2003R3.00 1750 240 150 1.52 
    D2005R5.00 1750 240 150 1.77 
    CD2005R-25.00 1750 240 240 1.11 
    D2505R5.00 1750 240 150 1.79 
    D2507R7.50 1750 240 150 3.26 
    CD2007R-27.50 1750 240 240 1.40 
    D2007R7.50 1750 240 150 1.95 
    D2010R10.00 1750 240 150 2.12 
    D2010R-210.00 1750 240 240 2.18 
    D2510R10.00 1750 240 150 3.13 
    CD2015R-BV15.00 1750 240 150 4.73 
    D2015R-BV15.00 1750 240 150 4.73 
    D2020R20.00 1750 240 150 4.24 
    D2020R-BV20.00 1750 240 150 7.12 
    D2025R25.00 1750 240 150 5.82 
Total Records: 19 Page  of 2 NEXT >> 
DC MOTORS POWER SEARCH
Family Type Horsepower

ex: 1.25 OR 1.25-2.5
RPM Armature Voltage Enclosure