DC Motors | All Families | 1750 RPM |

230 Volt

Total Records: 14
CATALOG
NUMBER

 HORSEPOWER 
RPM
ARMATURE VOLTAGE
FIELD VOLTAGE
FIELD AMPS
    D23010.33 1750 230 230  
    D23020.50 1750 230 230 0.24 
    D23030.75 1750 230 230  
    D23041.00 1750 230 230 0.25 
    D23051.50 1750 230 230  
    CDMG231515.00 1750 230 230 1.3 
    DMG231515.00 1750 230 230 1.3 
    CDMG232020.00 1750 230 230 1.8 
    DMG232020.00 1750 230 230 1.8 
    CDMG232525.00 1750 230 230 2.13 
    DMG232525.00 1750 230 230 2.13 
    DMG233333.00 1750 230 230 2.13 
    CDMG233333.00 1750 230 230 2.13 
    DMG234040.00 1750 230 230 3.7 
Total Records: 14