DC Motors | All Families |

1750/2300 RPM

Total Records: 40 Page  of 3 NEXT >> 
CATALOG
NUMBER

 HORSEPOWER 
RPM
ARMATURE VOLTAGE
FIELD VOLTAGE
FIELD AMPS
    CD2003R-23.00 1750/2300 240 240 0.99 
    CD2003P-23.00 1750/2300 240 120/240 .9-.5/.45-.25 
    CD2005P-25.00 1750/2300 240 120/240 .9-.5/.45-.25 
    D5005P5.00 1750/2300 500 150/300 1.2-.74/.6-.37 
    D2505P5.00 1750/2300 240 150/300 .68-.5/.34-.25 
    D5505P5.00 1750/2300 500 150/300 .68-.4/.34-.2 
    D2005P5.00 1750/2300 240 150/300 .68-.4/.34-.2 
    D2507P7.50 1750/2300 240 150/300 2.1-1.1/1.05-.55 
    D5507P7.50 1750/2300 500 150/300 2.1-1.16/1.05-.58 
    D5007P7.50 1750/2300 500 150/300 1.38-.88/.69-.44 
    CD2007P-27.50 1750/2300 240 120/240 1.04-.58/.52-.29 
    D2007P7.50 1750/2300 240 150/300 .8-.5/.4-.25 
    D5510P10.00 1750/2300 500 150/300 1.72-1/.86-.5 
    D2510P10.00 1750/2300 240 150/300 1.72-1.16/.86-.58 
    CD2010P-210.00 1750/2300 240 120/240 2.52-1.6/1.26-.8 
Total Records: 40 Page  of 3 NEXT >> 
DC MOTORS POWER SEARCH
Family Type Horsepower

ex: 1.25 OR 1.25-2.5
RPM Armature Voltage Enclosure