DC Motors | All Families | 0.75 HP |

TEFC Encl

Total Records: 19 Page  of 2 NEXT >> 
CATALOG
NUMBER

 HORSEPOWER 
RPM
ARMATURE VOLTAGE
FIELD VOLTAGE
FIELD AMPS
    CDP34430.75 2500 90 90  
    CD34750.75 1750 90 100/50 .6/1.2 
    CD34760.75 1750 180 200/100 .3/.6 
    CDP34360.75 1750 180 180  
    CDP34400.75 1750 90 90  
    CD53750.75 1750 90 100/50 .6/1.2 
    CDP3440-V240.75 1800  24  
    CDP3440-V120.75 1800  12  
    CDPT34360.75 1750 180 180  
    CDPT34400.75 1750 90 90  
    VP3439D0.75 3000 180 180  
    VP3436-140.75 1750 180 180  
    VP3436D0.75 1750 180 180  
    VP3458D0.75 3000 180 180  
    VP3439-14.75 3000 180   
Total Records: 19 Page  of 2 NEXT >> 
DC MOTORS POWER SEARCH
Family Type Horsepower

ex: 1.25 OR 1.25-2.5
RPM Armature Voltage Enclosure