DC Motors | All Families | TEFC Encl | 0.75 HP |

1750 RPM

Total Records: 13
CATALOG
NUMBER

 HORSEPOWER 
RPM
ARMATURE VOLTAGE
FIELD VOLTAGE
FIELD AMPS
    CD34750.75 1750 90 100/50 .6/1.2 
    CD34760.75 1750 180 200/100 .3/.6 
    CDP34360.75 1750 180 180  
    CDP34400.75 1750 90 90  
    CD53750.75 1750 90 100/50 .6/1.2 
    CDPT34360.75 1750 180 180  
    CDPT34400.75 1750 90 90  
    VP3436-140.75 1750 180 180  
    VP3436D0.75 1750 180 180  
    D11530.75 1750 115 115  
    D23030.75 1750 230 230  
    CDPWD34360.75 1750 180 180  
    CDPWD34400.75 1750 90 90  
Total Records: 13