DC Controls | One Way |

Single Phase

Total Records: 21 Page  of 2 NEXT >> 
CATALOG
NUMBER

INPUT VOLTAGE
 PHASE 
HORSEPOWER
OUTPUT VOLTAGE
OUTPUT CURRENT
ENCLOSURE
    BC110115 0.06 90-130 NEMA 1 
    BC115115 0.13 90-130 1.5 NEMA 1 
    BC130115 0.25 90-130 NEMA 1 
    BC138115 0.33 90 3.5 NEMA 1 
    BC139230 0.75 180 3.5 NEMA 1 
    BC354115/230 140/280 NEMA 4X 
    BC141115 1.5 90 10 Chassis 
    BC141-SIH115 1.5 90 10 Chassis 
    BC142-5115/230 1.5 90/180 Chassis 
    BC142-6115/230 1.5 90/180 Chassis 
    BC140115/230 90/180 10 NEMA 1 
    BC140-FBR115/230 90/180 10 NEMA 1 
    BCWD140115/230 90/180 10.2 NEMA 4X 
    BC154115/230 90/180 10.2 NEMA 4X 
    BC154-P115/230 90/180 10.2 NEMA 4X 
Total Records: 21 Page  of 2 NEXT >> 
DC CONTROLS POWER SEARCH
Family Phase Output Current
Output Volts Enclosure