DC Controls | All Families | Single Phase |

90/180 Volt

Total Records: 15
CATALOG
NUMBER

INPUT VOLTAGE
 PHASE 
HORSEPOWER
OUTPUT VOLTAGE
OUTPUT CURRENT
ENCLOSURE
    BC142-5115/230 1.5 90/180 Chassis 
    BC142-6115/230 1.5 90/180 Chassis 
    BC154115/230 90/180 10.2 NEMA 4X 
    BC154-P115/230 90/180 10.2 NEMA 4X 
    BC154-R115/230 90/180 10.2 NEMA 4X 
    BC154-SI115/230 90/180 10.2 NEMA 4X 
    BC200115/230 90/180 11 Chassis 
    BC204115/230 90/180 11 Chassis 
    BC204-BPSI115/230 90/180 11 Chassis 
    BC254115/230 90/180 10.2 NEMA 4X 
    BC254-FBR115/230 90/180 10.2 NEMA 4X 
    BCWD140115/230 90/180 10.2 NEMA 4X 
    BC140115/230 90/180 10 NEMA 1 
    BC140-FBR115/230 90/180 10 NEMA 1 
    BC201115/230 90/180 16 Chassis 
Total Records: 15