AC Motors | Unit Handling | Three Phase | 1400-1800 RPM |

230/460 Volt

Total Records: 19 Page  of 2 NEXT >> 
CATALOG
NUMBER

PHASE
 OUTPUT 
RPM
VOLTAGE
ENCLOSURE
FRAME
  VRBM35461800 230/460 TENV 56C 
  VRBM3546T1800 230/460 TENV 143TC 
  VRBM3554T1.5 1800 230/460 TEFC 145TC 
  VRBM3558T1800 230/460 TEFC 145TC 
  VRBM3161T1800 230/460 TEFC 182TC 
  VRBM3561T1800 230/460 TEFC 145TC 
  EBM3611T-D1800 230/460 TEFC 182T 
  VEBM3611T-D1800 230/460 TEFC 182TC 
  CEBM3611T-D1800 230/460 TEFC 182TC 
  CEBM3615T-D1800 230/460 TEFC 184TC 
  VEBM3615T-D1800 230/460 TEFC 184TC 
  VEUHM3615T1800 230/460 TEFC 184TC 
  EBM3615T-D1800 230/460 TEFC 184T 
  CEUHM3615T1800 230/460 TEFC 184TC 
  EBM3710T-D7.5 1800 230/460 TEFC 213T 
Total Records: 19 Page  of 2 NEXT >> 
AC MOTORS POWER SEARCH
Family Phase Horsepower/Kw

ex: 1.25 OR 1.25-2.5
RPM Voltage Enclosure