AC Motors | Unit Handling | Three Phase | 56C |

1400-1800 RPM

Total Records: 38 Page  of 3 NEXT >> 
CATALOG
NUMBER

PHASE
 OUTPUT 
RPM
VOLTAGE
ENCLOSURE
FRAME
  VBM3538-5D0.5 1800 575 TEFC 56C 
  VBM3538-5S0.5 1800 575 TEFC 56C 
  VBM3538-D0.5 1800 208-230/460 TEFC 56C 
  VBM3538-S0.5 1800 208-230/460 TEFC 56C 
  CUHM35380.5 1800 208-230/460 TEFC 56C 
  VBNM3538-D0.5 1800 208-230/460-480 TENV 56C 
  VUHM35380.5 1800 208-230/460 TEFC 56C 
  VUHM3538-50.5 1800 575 TEFC 56C 
  VRBM35380.5 1800 208-230/460 TENV 56C 
  VEUHM35380.5 1800 208-230/460 TEFC 56C 
  VEUHM35420.75 1800 208-230/460 TEFC 56C 
  VRBM35420.75 1800 208-230/460 TENV 56C 
  VUHM35420.75 1800 208-230/460 TEFC 56C 
  VUHM3542-50.75 1800 575 TEFC 56C 
  VBNM3542-D0.75 1800 208-230/460 TENV 56C 
Total Records: 38 Page  of 3 NEXT >> 
AC MOTORS POWER SEARCH
Family Phase Horsepower/Kw

ex: 1.25 OR 1.25-2.5
RPM Voltage Enclosure