AC Motors | Unit Handling | TENV Encl | Three Phase | 1400-1800 RPM |

208-230/460 Volt

Total Records: 13
CATALOG
NUMBER

PHASE
 OUTPUT 
RPM
VOLTAGE
ENCLOSURE
FRAME
  BNM3538-D0.5 1800 208-230/460 TENV 56 
  VRBM35380.5 1800 208-230/460 TENV 56C 
  VRBM35420.75 1800 208-230/460 TENV 56C 
  BNM3542-D0.75 1800 208-230/460 TENV 56 
  VBNM3542-D0.75 1800 208-230/460 TENV 56C 
  VBNM3546-D1800 208-230/460 TENV 56C 
  VBNM3546T-D1800 208-230/460 TENV 143TC 
  BNM3546-D1800 208-230/460 TENV 56 
  BNM3546T-D1800 208-230/460 TENV 145TY 
  BNM3554-D1.5 1800 208-230/460 TENV 56 
  BNM3554T-D1.5 1800 208-230/460 TENV 145TY 
  VBNM3554-D1.5 1800 208-230/460 TENV 56C 
  VBNM3554T-D1.5 1800 208-230/460 TENV 145TC 
Total Records: 13