AC Motors | Unit Handling | TENV Encl | Three Phase | 56C |

1400-1800 RPM

Total Records: 7
CATALOG
NUMBER

PHASE
 OUTPUT 
RPM
VOLTAGE
ENCLOSURE
FRAME
  VBNM3538-D0.5 1800 208-230/460-480 TENV 56C 
  VRBM35380.5 1800 208-230/460 TENV 56C 
  VRBM35420.75 1800 208-230/460 TENV 56C 
  VBNM3542-D0.75 1800 208-230/460 TENV 56C 
  VBNM3546-D1800 208-230/460 TENV 56C 
  VRBM35461800 230/460 TENV 56C 
  VBNM3554-D1.5 1800 208-230/460 TENV 56C 
Total Records: 7