AC Motors | Unit Handling | TEFC Encl |

Single Phase

Total Records: 10
CATALOG
NUMBER

PHASE
 OUTPUT 
RPM
VOLTAGE
ENCLOSURE
FRAME
  CBL3518-D0.5 1800 115/208-230 TEFC 56C 
  CUHL35180.5 1800 115/208-230 TEFC 56C 
  VBL3518-D0.5 1800 115/208-230 TEFC 56C 
  VUHL35180.5 1800 115/208-230 TEFC 56C 
  CBL3597-D0.75 1800 115/208-230 TEFC 56C 
  VBL3597-D0.75 1800 115/208-230 TEFC 56C 
  VBL3519-D1800 115/208-230 TEFC 56C 
  CUHL35191800 115/208-230 TEFC 56C 
  CBL3519-D1800 115/208-230 TEFC 56C 
  VUHL35191800 115/208-230 TEFC 56C 
Total Records: 10