AC Motors | Single Phase | 901-1200 RPM |

TEFC Encl

Total Records: 15
CATALOG
NUMBER

PHASE
 OUTPUT 
RPM
VOLTAGE
ENCLOSURE
FRAME
  L34010.17 1200 115/230 TEFC 48 
  KL34010.17 1200 115/230 TEFC 56C 
  L34040.25 1200 115/230 TEFC 48 
  L35000.25 1200 115/230 TEFC 56 
  L34070.33 1200 115/230 TEFC 48 
  L35020.33 1200 115/230 TEFC 56 
  L35050.5 1200 115/230 TEFC 56/56H 
  VL35050.5 1200 115/230 TEFC 56C 
  VL35080.75 1200 115/230 TEFC 56C 
  L35080.75 1200 115/230 TEFC 56/56H 
  L3508T0.75 1200 115/230 TEFC 143T 
  L36071200 115/230 TEFC 184 
  L3613T1.5 1200 115/230 TEFC 184T 
  L37031200 115/230 TEFC 215 
  L37061200 115/230 TEFC 215 
Total Records: 15