AC Motors | Single Phase | TEFC Encl | 56C |

115/230 Volt

Total Records: 28 Page  of 2 NEXT >> 
CATALOG
NUMBER

PHASE
 OUTPUT 
RPM
VOLTAGE
ENCLOSURE
FRAME
  KL34000.17 1800 115/230 TEFC 56C 
  KL34010.17 1200 115/230 TEFC 56C 
  KL34030.25 1800 115/230 TEFC 56C 
  CL34030.25 1800 115/230 TEFC 56C 
  CL35010.33 1800 115/230 TEFC 56C 
  VL35010.33 1800 115/230 TEFC 56C 
  VL35040.5 1800 115/230 TEFC 56C 
  CL35040.5 1800 115/230 TEFC 56C 
  CL35030.5 3600 115/230 TEFC 56C 
  VL35030.5 3600 115/230 TEFC 56C 
  VL35050.5 1200 115/230 TEFC 56C 
  VL35070.75 1800 115/230 TEFC 56C 
  CL35070.75 1800 115/230 TEFC 56C 
  CL35060.75 3600 115/230 TEFC 56C 
  VL35060.75 3600 115/230 TEFC 56C 
Total Records: 28 Page  of 2 NEXT >> 
AC MOTORS POWER SEARCH
Family Phase Horsepower/Kw

ex: 1.25 OR 1.25-2.5
RPM Voltage Enclosure