AC Motors | Severe Duty | 230/460 Volt | 1400-1800 RPM |

TEFC Encl

Total Records: 46 Page  of 4 NEXT >> 
CATALOG
NUMBER

PHASE
 OUTPUT 
RPM
VOLTAGE
ENCLOSURE
FRAME
  VM80010.5 1800 230/460 TEFC 56C 
  M80010.5 1800 230/460 TEFC 56 
  CM80010.5 1800 230/460 TEFC 56C 
  CM80020.75 1800 230/460 TEFC 56C 
  M80020.75 1800 230/460 TEFC 56 
  VM80020.75 1800 230/460 TEFC 56C 
  EM8003T1800 230/460 TEFC 143T 
  EM8004T1.5 1800 230/460 TEFC 145T 
  EM8006T1800 230/460 TEFC 182T 
  ECP3661T1800 230/460 TEFC 182T 
  VECP3661T1800 230/460 TEFC 182TC 
  CECP3661T1800 230/460 TEFC 182TC 
  VM3661T-91800 230/460 TEFC 182TC 
  ECP3665T1800 230/460 TEFC 184T 
  CECP3665T1800 230/460 TEFC 184TC 
Total Records: 46 Page  of 4 NEXT >> 
AC MOTORS POWER SEARCH
Family Phase Horsepower/Kw

ex: 1.25 OR 1.25-2.5
RPM Voltage Enclosure