AC Motors | Severe Duty | 230/460 Volt | Three Phase |

2800-3600 RPM

Total Records: 28 Page  of 2 NEXT >> 
CATALOG
NUMBER

PHASE
 OUTPUT 
RPM
VOLTAGE
ENCLOSURE
FRAME
  CM85370.5 3600 230/460 TEFC 56C 
  VM85370.5 3600 230/460 TEFC 56C 
  VM85410.75 3600 230/460 TEFC 56C 
  VM80123600 230/460 TEFC 56C 
  CECP3660T3600 230/460 TEFC 182TC 
  ECP3660T3600 230/460 TEFC 182T 
  CECP3663T3600 230/460 TEFC 184TC 
  ECP3663T3600 230/460 TEFC 184T 
  CECP3769T7.5 3600 230/460 TEFC 213TC 
  ECP3769T7.5 3600 230/460 TEFC 213T 
  ECP3771T10 3600 230/460 TEFC 215T 
  CECP3771T10 3600 230/460 TEFC 215TC 
  ECP2294T15 3600 230/460 TEFC 254T 
  CECP2294T15 3600 230/460 TEFC 254TC 
  CECP4106T20 3600 230/460 TEFC 256TC 
Total Records: 28 Page  of 2 NEXT >> 
AC MOTORS POWER SEARCH
Family Phase Horsepower/Kw

ex: 1.25 OR 1.25-2.5
RPM Voltage Enclosure