AC Motors | Severe Duty | 230/460 Volt | Three Phase |

TEFC Encl

Total Records: 95 Page  of 7 NEXT >> 
CATALOG
NUMBER

PHASE
 OUTPUT 
RPM
VOLTAGE
ENCLOSURE
FRAME
  VM80010.5 1800 230/460 TEFC 56C 
  M80010.5 1800 230/460 TEFC 56 
  CM80010.5 1800 230/460 TEFC 56C 
  VM85370.5 3600 230/460 TEFC 56C 
  CM85370.5 3600 230/460 TEFC 56C 
  CM85390.5 1200 230/460 TEFC 56C 
  CM80020.75 1800 230/460 TEFC 56C 
  M80020.75 1800 230/460 TEFC 56 
  VM80020.75 1800 230/460 TEFC 56C 
  VM85410.75 3600 230/460 TEFC 56C 
  EM8003T1800 230/460 TEFC 143T 
  VM80123600 230/460 TEFC 56C 
  EM8004T1.5 1800 230/460 TEFC 145T 
  CWAM35571.5 1200 230/460 TEFC 56C 
  CECP3661T1800 230/460 TEFC 182TC 
Total Records: 95 Page  of 7 NEXT >> 
AC MOTORS POWER SEARCH
Family Phase Horsepower/Kw

ex: 1.25 OR 1.25-2.5
RPM Voltage Enclosure