AC Motors | Severe Duty | 208-230/460 Volt | 56C |

TEFC Encl

Total Records: 16 Page  of 2 NEXT >> 
CATALOG
NUMBER

PHASE
 OUTPUT 
RPM
VOLTAGE
ENCLOSURE
FRAME
  CM85430.75 1200 208-230/460 TEFC 56C 
  CM80031800 208-230/460 TEFC 56C 
  VM80031800 208-230/460 TEFC 56C 
  VECP35811800 208-230/460 TEFC 56C 
  CWAM35453600 208-230/460 TEFC 56C 
  CWAM35561200 208-230/460 TEFC 56C 
  CM85561200 208-230/460 TEFC 56C 
  CM80041.5 1800 208-230/460 TEFC 56C 
  VM80041.5 1800 208-230/460 TEFC 56C 
  CWAM35501.5 3600 208-230/460 TEFC 56C 
  VM85501.5 3600 208-230/460 TEFC 56C 
  VM80051800 208-230/460 TEFC 56C 
  CWAM35581800 208-230/460 TEFC 56C 
  VWAM35581800 208-230/460 TEFC 56C 
  CWAM35553600 208-230/460 TEFC 56C 
Total Records: 16 Page  of 2 NEXT >> 
AC MOTORS POWER SEARCH
Family Phase Horsepower/Kw

ex: 1.25 OR 1.25-2.5
RPM Voltage Enclosure