AC Motors | Severe Duty | 208-230/460 Volt | TEFC Encl |

Three Phase

Total Records: 71 Page  of 5 NEXT >> 
CATALOG
NUMBER

PHASE
 OUTPUT 
RPM
VOLTAGE
ENCLOSURE
FRAME
  CM85430.75 1200 208-230/460 TEFC 56C 
  ECP3581T1800 208-230/460 TEFC 143T 
  CM80031800 208-230/460 TEFC 56C 
  VM80031800 208-230/460 TEFC 56C 
  VM8003T1800 208-230/460 TEFC 143TC 
  VECP35811800 208-230/460 TEFC 56C 
  VECP3581T1800 208-230/460 TEFC 143TC 
  CECP3581T1800 208-230/460 TEFC 143TC 
  M80031800 208-230/460 TEFC 56 
  CWAM35453600 208-230/460 TEFC 56C 
  ECP3580T3600 208-230/460 TEFC 143T 
  ECP3582T1200 208-230/460 TEFC 145T 
  CM85561200 208-230/460 TEFC 56C 
  CWAM35561200 208-230/460 TEFC 56C 
  VECP3582T1200 208-230/460 TEFC 145TC 
Total Records: 71 Page  of 5 NEXT >> 
AC MOTORS POWER SEARCH
Family Phase Horsepower/Kw

ex: 1.25 OR 1.25-2.5
RPM Voltage Enclosure