AC Motors | Pump | 115/230 Volt | 56J | 1400-1800 RPM |

Single Phase

Total Records: 15
CATALOG
NUMBER

PHASE
 OUTPUT 
RPM
VOLTAGE
ENCLOSURE
FRAME
  JL3501A0.33 1800 115/230 TEFC 56J 
  JL1301A0.33 1800 115/230 OPEN 56J 
  CJL3501A0.33 1800 115/230 TEFC 56J 
  CJL1301A0.33 1800 115/230 OPEN 56J 
  CJL1304A0.5 1800 115/230 OPEN 56J 
  CJL3504A0.5 1800 115/230 TEFC 56J 
  JL1304A0.5 1800 115/230 OPEN 56J 
  JL3504A0.5 1800 115/230 TEFC 56J 
  JL3507A0.75 1800 115/230 TEFC 56J 
  JL1307A0.75 1800 115/230 OPEN 56J 
  CJL3507A0.75 1800 115/230 TEFC 56J 
  CJL1307A0.75 1800 115/230 OPEN 56J 
  JL3510A1800 115/230 TEFC 56J 
  JL3514A1.5 1800 115/230 TEFC 56J 
  JL3516A1800 115/230 TEFC 56J 
Total Records: 15