AC Motors | Pump | 115/230 Volt |

56J

Total Records: 36 Page  of 3 NEXT >> 
CATALOG
NUMBER

PHASE
 OUTPUT 
RPM
VOLTAGE
ENCLOSURE
FRAME
  JL3501A0.33 1800 115/230 TEFC 56J 
  JL1301A0.33 1800 115/230 OPEN 56J 
  CJL3501A0.33 1800 115/230 TEFC 56J 
  CJL1301A0.33 1800 115/230 OPEN 56J 
  CJL1205A0.33 3600 115/230 OPEN 56J 
  JL1205A0.33 3600 115/230 OPEN 56J 
  JL3405A0.33 3600 115/230 TEFC 56J 
  JL3504A0.5 1800 115/230 TEFC 56J 
  JL1304A0.5 1800 115/230 OPEN 56J 
  CJL3504A0.5 1800 115/230 TEFC 56J 
  CJL1304A0.5 1800 115/230 OPEN 56J 
  CJL1303A0.5 3600 115/230 OPEN 56J 
  JL5003A0.5 3600 115/230 XPFC 56J 
  JL1303A0.5 3600 115/230 OPEN 56J 
  JL3503A0.5 3600 115/230 TEFC 56J 
Total Records: 36 Page  of 3 NEXT >> 
AC MOTORS POWER SEARCH
Family Phase Horsepower/Kw

ex: 1.25 OR 1.25-2.5
RPM Voltage Enclosure