AC Motors | Pump | 2800-3600 RPM |

OPEN Encl

Total Records: 61 Page  of 5 NEXT >> 
CATALOG
NUMBER

PHASE
 OUTPUT 
RPM
VOLTAGE
ENCLOSURE
FRAME
  JL1205A0.33 3600 115/230 OPEN 56J 
  JM30060.33 3600 230/460 OPEN 56J 
  CJL1205A0.33 3600 115/230 OPEN 56J 
  VL1205A0.33 3600 115/230 OPEN 56C 
  CJL1303A0.5 3600 115/230 OPEN 56J 
  JSL325A0.5 3600 115/230 OPEN 56Y 
  JSM31070.5 3600 230/460 OPEN 56YZ 
  CJM31070.5 3600 230/460 OPEN 56J 
  VL1303A0.5 3600 115/230 OPEN 56C 
  JL1303A0.5 3600 115/230 OPEN 56J 
  JM31070.5 3600 230/460 OPEN 56J 
  JL1306A0.75 3600 115/230 OPEN 56J 
  VL1306A0.75 3600 115/230 OPEN 56C 
  JM31110.75 3600 208-230/460 OPEN 56J 
  CJM31110.75 3600 208-230/460 OPEN 56J 
Total Records: 61 Page  of 5 NEXT >> 
AC MOTORS POWER SEARCH
Family Phase Horsepower/Kw

ex: 1.25 OR 1.25-2.5
RPM Voltage Enclosure