AC Motors | Pump | 1400-1800 RPM |

115/230 Volt

Total Records: 22 Page  of 2 NEXT >> 
CATALOG
NUMBER

PHASE
 OUTPUT 
RPM
VOLTAGE
ENCLOSURE
FRAME
  JL3501A0.33 1800 115/230 TEFC 56J 
  JL1301A0.33 1800 115/230 OPEN 56J 
  CJL3501A0.33 1800 115/230 TEFC 56J 
  CJL1301A0.33 1800 115/230 OPEN 56J 
  VL1301A0.33 1800 115/230 OPEN 56C 
  VL1304A0.5 1800 115/230 OPEN 56C 
  CJL1304A0.5 1800 115/230 OPEN 56J 
  CJL3504A0.5 1800 115/230 TEFC 56J 
  JL1304A0.5 1800 115/230 OPEN 56J 
  JL3504A0.5 1800 115/230 TEFC 56J 
  JL3507A0.75 1800 115/230 TEFC 56J 
  JL1307A0.75 1800 115/230 OPEN 56J 
  CJL3507A0.75 1800 115/230 TEFC 56J 
  CJL1307A0.75 1800 115/230 OPEN 56J 
  VL1307A0.75 1800 115/230 OPEN 56C 
Total Records: 22 Page  of 2 NEXT >> 
AC MOTORS POWER SEARCH
Family Phase Horsepower/Kw

ex: 1.25 OR 1.25-2.5
RPM Voltage Enclosure