AC Motors | Pump | Single Phase | TEFC Encl |

115/230 Volt

Total Records: 16 Page  of 2 NEXT >> 
CATALOG
NUMBER

PHASE
 OUTPUT 
RPM
VOLTAGE
ENCLOSURE
FRAME
  JL3501A0.33 1800 115/230 TEFC 56J 
  CJL3501A0.33 1800 115/230 TEFC 56J 
  JL3405A0.33 3600 115/230 TEFC 56J 
  JL3504A0.5 1800 115/230 TEFC 56J 
  CJL3504A0.5 1800 115/230 TEFC 56J 
  JL3503A0.5 3600 115/230 TEFC 56J 
  JL3507A0.75 1800 115/230 TEFC 56J 
  CJL3507A0.75 1800 115/230 TEFC 56J 
  JL3506A0.75 3600 115/230 TEFC 56J 
  JL3510A1800 115/230 TEFC 56J 
  JL3509A3600 115/230 TEFC 56J 
  JL3514A1.5 1800 115/230 TEFC 56J 
  JL3513A1.5 3600 115/230 TEFC 56J 
  JL3516A1800 115/230 TEFC 56J 
  JL3515A3600 115/230 TEFC 56J 
Total Records: 16 Page  of 2 NEXT >> 
AC MOTORS POWER SEARCH
Family Phase Horsepower/Kw

ex: 1.25 OR 1.25-2.5
RPM Voltage Enclosure