AC Motors | Pump | 56C | 2800-3600 RPM | Single Phase |

OPEN Encl

Total Records: 7
CATALOG
NUMBER

PHASE
 OUTPUT 
RPM
VOLTAGE
ENCLOSURE
FRAME
  VL1205A0.33 3600 115/230 OPEN 56C 
  VL1303A0.5 3600 115/230 OPEN 56C 
  VL1306A0.75 3600 115/230 OPEN 56C 
  VL1309A3600 115/230 OPEN 56C 
  VL1313A1.5 3600 115/230 OPEN 56C 
  VL1317A3600 115/230 OPEN 56C 
  VL1323A3600 230 OPEN 56C 
Total Records: 7