AC Motors | Pump | TEFC Encl |

230/460 Volt

Total Records: 84 Page  of 6 NEXT >> 
CATALOG
NUMBER

PHASE
 OUTPUT 
RPM
VOLTAGE
ENCLOSURE
FRAME
  JM34580.33 1800 230/460 TEFC 56J 
  JM34570.33 3600 230/460 TEFC 56J 
  JM34610.5 1800 230/460 TEFC 56J 
  CJM35380.5 1800 230/460 TEFC 56J 
  JM34600.5 3600 230/460 TEFC 56J 
  JM35453600 230/460 TEFC 56J 
  JM35501.5 3600 230/460 TEFC 56J 
  JMWDM3550T1.5 3600 230/460 TEFC 143JM 
  JM35553600 230/460 TEFC 56J 
  VHECP3661T1800 230/460 TEFC 182HP 
  VHECP3660T3600 230/460 TEFC 182HP 
  VHECP3665T1800 230/460 TEFC 184HP 
  EJMM3615T1800 230/460 TEFC 184JM 
  VHECP3663T3600 230/460 TEFC 184HP 
  VHECP3770T7.5 1800 230/460 TEFC 213HP 
Total Records: 84 Page  of 6 NEXT >> 
AC MOTORS POWER SEARCH
Family Phase Horsepower/Kw

ex: 1.25 OR 1.25-2.5
RPM Voltage Enclosure