AC Motors | Pump | OPEN Encl | 1400-1800 RPM | Three Phase |

230/460 Volt

Total Records: 8
CATALOG
NUMBER

PHASE
 OUTPUT 
RPM
VOLTAGE
ENCLOSURE
FRAME
  CJM31040.33 1800 230/460 OPEN 56J 
  CJM31080.5 1800 230/460 OPEN 56J 
  JM31080.5 1800 230/460 OPEN 56J 
  VHM2515T20 1800 230/460 OPEN 256HP 
  VHM2531T25 1800 230/460 OPEN 284HP 
  VHM2535T30 1800 230/460 OPEN 286HP 
  VHM2539T40 1800 230/460 OPEN 324HP 
  VHM2543T50 1800 230/460 OPEN 326HP 
Total Records: 8