AC Motors | Pump | OPEN Encl |

Single Phase

Total Records: 52 Page  of 4 NEXT >> 
CATALOG
NUMBER

PHASE
 OUTPUT 
RPM
VOLTAGE
ENCLOSURE
FRAME
  JL1301A0.33 1800 115/230 OPEN 56J 
  CJL1301A0.33 1800 115/230 OPEN 56J 
  VL1301A0.33 1800 115/230 OPEN 56C 
  VL1205A0.33 3600 115/230 OPEN 56C 
  JL1205A0.33 3600 115/230 OPEN 56J 
  CJL1205A0.33 3600 115/230 OPEN 56J 
  VL1304A0.5 1800 115/230 OPEN 56C 
  CJL1304A0.5 1800 115/230 OPEN 56J 
  JL1304A0.5 1800 115/230 OPEN 56J 
  VL1303A0.5 3600 115/230 OPEN 56C 
  JL1303A0.5 3600 115/230 OPEN 56J 
  CJL1303A0.5 3600 115/230 OPEN 56J 
  JSL325A0.5 3600 115/230 OPEN 56Y 
  JL1307A0.75 1800 115/230 OPEN 56J 
  VL1307A0.75 1800 115/230 OPEN 56C 
Total Records: 52 Page  of 4 NEXT >> 
AC MOTORS POWER SEARCH
Family Phase Horsepower/Kw

ex: 1.25 OR 1.25-2.5
RPM Voltage Enclosure