AC Motors | Premium Efficient | Three Phase | 208-230/460 Volt | TEFC Encl |

2800-3600 RPM

Total Records: 53 Page  of 4 NEXT >> 
CATALOG
NUMBER

PHASE
 OUTPUT 
RPM
VOLTAGE
ENCLOSURE
FRAME
  ECP3580T3600 208-230/460 TEFC 143T 
  ECP3583T1.5 3600 208-230/460 TEFC 143T 
  CEM35501.5 3600 208-230/460 TEFC 56C 
  EJMM3550T1.5 3600 208-230/460 TEFC 143JM 
  VEM35501.5 3600 208-230/460 TEFC 56C 
  EM35501.5 3600 208-230/460 TEFC 56 
  EM3550T1.5 3600 208-230/460 TEFC 143T 
  EM3583T1.5 3600 208-230/460 TEFC 143T 
  CEM3583T1.5 3600 208-230/460 TEFC 143TC 
  CEM3550T1.5 3600 208-230/460 TEFC 143TC 
  CEM3555T3600 208-230/460 TEFC 145TC 
  CESWDM3555T3600 208-230/460 TEFC 145TC 
  EM3586T3600 208-230/460 TEFC 145T 
  EM35553600 208-230/460 TEFC 56 
  EM3555T3600 208-230/460 TEFC 145T 
Total Records: 53 Page  of 4 NEXT >> 
AC MOTORS POWER SEARCH
Family Phase Horsepower/Kw

ex: 1.25 OR 1.25-2.5
RPM Voltage Enclosure