AC Motors | Premium Efficient | Three Phase | 1400-1800 RPM | 230/460 Volt |

OPEN Encl

Total Records: 42 Page  of 3 NEXT >> 
CATALOG
NUMBER

PHASE
 OUTPUT 
RPM
VOLTAGE
ENCLOSURE
FRAME
  CEM3116T1800 230/460 OPEN 143TC 
  CEM3154T1.5 1800 230/460 OPEN 145TC 
  EM3154T-G1.5 1800 230/460 OPEN 145T 
  EM3157T-G1800 230/460 OPEN 145T 
  CEM3157T1800 230/460 OPEN 145TC 
  CEM3211T1800 230/460 OPEN 182TC 
  EM3211TA1800 230/460 OPEN 182T 
  EM3211T-G1800 230/460 OPEN 182T 
  EM3218TA1800 230/460 OPEN 184T 
  CEM3218T1800 230/460 OPEN 184TC 
  CEM3311T7.5 1800 230/460 OPEN 213TC 
  CEM3313T10 1800 230/460 OPEN 215TC 
  EM2513T-CI15 1800 230/460 OPEN 254T 
  CEM2513T15 1800 230/460 OPEN 254TC 
  CEM2515T20 1800 230/460 OPEN 256TC 
Total Records: 42 Page  of 3 NEXT >> 
AC MOTORS POWER SEARCH
Family Phase Horsepower/Kw

ex: 1.25 OR 1.25-2.5
RPM Voltage Enclosure