AC Motors | Premium Efficiency | 230/460 Volt |

TEFC Encl

Total Records: 234 Page  of 16 NEXT >> 
CATALOG
NUMBER

PHASE
 OUTPUT 
RPM
VOLTAGE
ENCLOSURE
FRAME
  EM35380.5 1800 230/460 TEFC 56 
  VEM35380.5 1800 230/460 TEFC 56C 
  VEM35420.75 1800 230/460 TEFC 56C 
  EM3581T1800 230/460 TEFC 143T 
  EM3546T1800 230/460 TEFC 143T 
  CEM3546T1800 230/460 TEFC 143TC 
  VEM35453600 230/460 TEFC 56C 
  CEWDM35453600 230/460 TEFC 56C 
  EM35453600 230/460 TEFC 56 
  CEM35453600 230/460 TEFC 56C 
  EM3582T1200 230/460 TEFC 145T 
  EM35561200 230/460 TEFC 56 
  CEM3556T1200 230/460 TEFC 145TC 
  EM3556T1200 230/460 TEFC 145T 
  EM3554T-G1.5 1800 230/460 TEFC 145T 
Total Records: 234 Page  of 16 NEXT >> 
AC MOTORS POWER SEARCH
Family Phase Horsepower/Kw

ex: 1.25 OR 1.25-2.5
RPM Voltage Enclosure