AC Motors | Light Industrial / Commercial | 115 Volt |

Single Phase

Total Records: 15
CATALOG
NUMBER

PHASE
 OUTPUT 
RPM
VOLTAGE
ENCLOSURE
FRAME
  RSP1441A0.25 1800 115 OPEN 48 
  YPC144A0.25 1800 115 TEAO 48YZ 
  YPC1624A0.25 1200/900 115 TEAO 48YZ 
  YPC164A0.25 1200 115 TEAO 48YZ 
  YPC244A0.33 1800 115 TEAO 48YZ 
  YPC245A0.33 1800 115 TEAO 56YZ 
  RSP2441A0.33 1800 115 OPEN 48 
  RSP2451A0.33 1800 115 OPEN 56 
  YPC264A0.33 1200 115 TEAO 48YZ 
  RSP3441A0.5 1800 115 OPEN 48 
  YPC344A0.5 1800 115 TEAO 48YZ 
  RSP3451A0.5 1800 115 OPEN 56 
  YPC345A0.5 1800 115 TEAO 56YZ 
  YPC364A0.5 1200 115 TEAO 48YZ 
  YPC3625A0.5 1200/900 115 TEAO 56YZ 
Total Records: 15