AC Motors | Light Industrial / Commercial |

Three Phase

Total Records: 16 Page  of 2 NEXT >> 
CATALOG
NUMBER

PHASE
 OUTPUT 
RPM
VOLTAGE
ENCLOSURE
FRAME
  CHM144A0.25 1800 230/460 TEAO 48Z 
  CHM164A0.25 1200 230/460 TEAO 48Z 
  CHM244A0.33 1800 230/460 TEAO 48Z 
  RHM244A0.33 1800 230/460 OPEN 48 
  CHM264A0.33 1200 230/460 TEAO 48Z 
  CHM345A0.5 1800 230/460 TEAO 56Z 
  CHM344A0.5 1800 230/460 TEAO 48Z 
  RHM345A0.5 1800 230/460 OPEN 56 
  CHM364A0.5 1200 230/460 TEAO 48Z 
  CHM365A0.5 1200 230/460 TEAO 56Z 
  RHM445A0.75 1800 230/460 OPEN 56 
  CHM465A0.75 1200 208-230/460 TEAO 56Z 
  CHM545A1800 208-230/460 TEAO 56Z 
  RHM545A1800 230/460 OPEN 56 
  CHM565A1200 208-230/460 TEAO 56 
Total Records: 16 Page  of 2 NEXT >> 
AC MOTORS POWER SEARCH
Family Phase Horsepower/Kw

ex: 1.25 OR 1.25-2.5
RPM Voltage Enclosure