AC Motors | Light Industrial / Commercial | TEAO Encl |

901-1200 RPM

Total Records: 17 Page  of 2 NEXT >> 
CATALOG
NUMBER

PHASE
 OUTPUT 
RPM
VOLTAGE
ENCLOSURE
FRAME
  CHM164A0.25 1200 230/460 TEAO 48Z 
  CHC164A0.25 1200 115/230 TEAO 48Z 
  YPC1624A0.25 1200/900 115 TEAO 48YZ 
  YPC164A0.25 1200 115 TEAO 48YZ 
  CHC264A0.33 1200 115/230 TEAO 48Z 
  YPC264A0.33 1200 115 TEAO 48YZ 
  CHM264A0.33 1200 230/460 TEAO 48Z 
  CHM364A0.5 1200 230/460 TEAO 48Z 
  CHM365A0.5 1200 230/460 TEAO 56Z 
  CHC364A0.5 1200 115/230 TEAO 48Z 
  CHC365A0.5 1200 115/230 TEAO 56 
  YPC364A0.5 1200 115 TEAO 48YZ 
  YPC3625A0.5 1200/900 115 TEAO 56YZ 
  CHC465A0.75 1200 115/230 TEAO 56 
  CHM465A0.75 1200 208-230/460 TEAO 56Z 
Total Records: 17 Page  of 2 NEXT >> 
AC MOTORS POWER SEARCH
Family Phase Horsepower/Kw

ex: 1.25 OR 1.25-2.5
RPM Voltage Enclosure