AC Motors | Light Industrial / Commercial | TEAO Encl |

Single Phase

Total Records: 26 Page  of 2 NEXT >> 
CATALOG
NUMBER

PHASE
 OUTPUT 
RPM
VOLTAGE
ENCLOSURE
FRAME
  YPC144A0.25 1800 115 TEAO 48YZ 
  CHC144A0.25 1800 115/230 TEAO 48Z 
  CHC164A0.25 1200 115/230 TEAO 48Z 
  YPC1624A0.25 1200/900 115 TEAO 48YZ 
  YPC164A0.25 1200 115 TEAO 48YZ 
  YPC245A0.33 1800 115 TEAO 56YZ 
  HIC264A0.33 1800 115/230 TEAO 48Z 
  HIC274A0.33 1800 115/230 TEAO 48Z 
  CHC244A0.33 1800 115/230 TEAO 48Z 
  YPC244A0.33 1800 115 TEAO 48YZ 
  CHC264A0.33 1200 115/230 TEAO 48Z 
  YPC264A0.33 1200 115 TEAO 48YZ 
  HIC364A0.5 1800 115/230 TEAO 48Z 
  CHC345A0.5 1800 115/230 TEAO 56 
  CHC344A0.5 1800 115/230 TEAO 48Z 
Total Records: 26 Page  of 2 NEXT >> 
AC MOTORS POWER SEARCH
Family Phase Horsepower/Kw

ex: 1.25 OR 1.25-2.5
RPM Voltage Enclosure