AC Motors | IEC Frame | 400 Volt |

1400-1800 RPM

Total Records: 17 Page  of 2 NEXT >> 
CATALOG
NUMBER

PHASE
 OUTPUT 
RPM
VOLTAGE
ENCLOSURE
FRAME
  M13064-585.5 1500 400 TEFC D132S 
  EM13064-585.5 1500 400 TEFC D132S 
  EM13084-587.5 1500 400 TEFC D132M 
  EM16114-5811 1500 400 TEFC D160M 
  M16114-5811 1500 400 TEFC D160M 
  M16154-5815 1500 400 TEFC D160L 
  EM18194-5818.5 1500 400 TEFC D180M 
  M18194-5818.5 1500 400 TEFC D180M 
  EM18224-5822 1500 400 TEFC D180L 
  M18224-5822 1500 400 TEFC D180L 
  M20304-5830 1500 400 TEFC D200L 
  EM20304-5830 1500 400 TEFC D200L 
  EM22374-5837 1500 400 TEFC D225S 
  M25554-5855 1500 400 TEFC D250M 
  M25754-5875 1500 400 TEFC D250M 
Total Records: 17 Page  of 2 NEXT >> 
AC MOTORS POWER SEARCH
Family Phase Horsepower/Kw

ex: 1.25 OR 1.25-2.5
RPM Voltage Enclosure