AC Motors | IEC Frame |

400 Volt

Total Records: 32 Page  of 3 NEXT >> 
CATALOG
NUMBER

PHASE
 OUTPUT 
RPM
VOLTAGE
ENCLOSURE
FRAME
  EM13064-585.5 1500 400 TEFC D132S 
  M13064-585.5 1500 400 TEFC D132S 
  EM13062-585.5 3000 400 TEFC D132S 
  M13062-585.5 3000 400 TEFC D132S 
  EM13084-587.5 1500 400 TEFC D132M 
  EM13082-587.5 3000 400 TEFC D132S 
  M13082-587.5 3000 400 TEFC D132S 
  M16114-5811 1500 400 TEFC D160M 
  EM16114-5811 1500 400 TEFC D160M 
  EM16112-5811 3000 400 TEFC D160M 
  M16112-5811 3000 400 TEFC D160M 
  M16154-5815 1500 400 TEFC D160L 
  M16152-5815 3000 400 TEFC D160M 
  EM16152-5815 3000 400 TEFC D160M 
  EM18194-5818.5 1500 400 TEFC D180M 
Total Records: 32 Page  of 3 NEXT >> 
AC MOTORS POWER SEARCH
Family Phase Horsepower/Kw

ex: 1.25 OR 1.25-2.5
RPM Voltage Enclosure